Increase productivity and ensure reliable connections in high-volume applications with our pneumatic ferrule crimp tool, for fast, precise crimps for various sized ferrules.
Product Type | Hydraulic Crimp Head |
Sub Brand | Pan-Term® |
Tool Type | Dieless |
For Use With | 5 bar / 72 psi compressed air supply |
Compatible Connector | F, FSD, FSDX, FSDXL, FTD Series Loose Piece Ferrules |
Includes | Coiled air line & foot actuated pedal |
Weight (Kg) | 2.8 |
Weight (lb) | 6.2 |
Maximum Copper Conductor Size (AWG) | #12 |
Minimum Copper Conductor Size (AWG) | #24 |
Maximum Metric Conductor Size (mm²) | 4 |
Minimum Metric Conductor Size (mm²) | 0.25 |
Copper Conductor Size (AWG) | 24-12 |
Overall Length (In.) | 7.8 |
Overall Length (mm) | 200 |
Overall Width (In.) | 5.3 |
Overall Width (mm) | 135 |
Overall Height (In.) | 2.9 |
Overall Height (mm) | 75 |
Part Features | Includes foot pedal and coiled air line for variable benchtop set-up. Pneumatic head incorporates two open storage spaces for loose piece ferrules. |
Configuration |
---|
UPC | 61305666969 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3505 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Ferrule Installation Tools | English | |
Product Bulletins | Ferrule Installation Tools Product Bulletin RSCB04--SA-ENG | English | |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Videos | Ferrule Installation Solutions | English | |
Videos | CTFP Pneumatic Benchtop Ferrule Crimping Press Video 16:9 CTFP | English | |
Part Drawings | Pneumatic Ferrule Crimping Tool | English | |
Installation Documents | Benchmount Pneumatic Crimping Press Operating Instructions | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) |