Designed for small wire sizes and micro-terminals, our compact and lightweight CT-2300 micro-crimp tool provides precision crimping. Its ergonomic design make it perfect for delicate applications.
Maximum Wire Size (AWG) | 22 AWG - 10 AWG for terminals, 26 AWG -10 AWG for ferrules |
Sub Brand | BlackFin™ |
Crimp Cycle Time (s) | 1.5 |
Battery Charge Time (min) | 15 |
Overall Length (mm) | 253 |
Overall Height (In.) | 10 |
Overall Height (mm) | 253 |
Standards Met | Certified to IEC/EN 62841-1 and tested to EN61000 |
Product Type | Battery Hand Crimping Tool |
Base Material | Steel |
Part Features | Includes tool, one 10.8 Volt Li-On Batteries, 230 vac. battery charger with Type I Plug and molded carrying case |
Configuration |
---|
UPC | 61305617218 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.5208 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | BlackFin Installation Tools: ELCB20 | English | |
Part Drawings | CUST DWG, CD-550 DIE SET | English | |
Part Drawings | CUST DWG, CD-525 DIE SET | English | |
Part Drawings | CUST DWG, CD-570 DIE SET | English | |
Installation Documents | Crimping Head and Crimp Die Insert Installation Instructions - PA25711A01 | English | |
Manuals | CT-2300 Series Instruction Manual | English |