With our die adapter, you can seamlessly transition between copper and aluminum compression connectors, making your tool more adaptable to various projects.
Product Type | Die Adapter |
Sub Brand | Pan-Lug™ |
Overall Length (In.) | 7 |
Overall Length (mm) | 177.8 |
Overall Width (In.) | 3.5 |
Overall Width (mm) | 88.9 |
Overall Height (In.) | 1 |
Overall Height (mm) | 25.4 |
Application | Adapts Crimping Dies in certain Panduit Crimping Tools for crimping Panduit Copper and Aluminum compression connectors. |
Weight (Kg) | 0.3 |
Weight (lb) | 0.68 |
Part Features | Adapts Crimping Dies in certain Panduit Crimping Tools for crimping Panduit Copper and Aluminum compression connectors |
Configuration |
---|
UPC | 61305617468 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0142 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | UA22 Crimp Die Adapter Part Drawing 00084SLZ_DC/00 | English |