Product Type | Cable Stripping Tool |
For Use With | Wire |
Sub Brand | Pan-Term® |
Overall Length (In.) | 6 |
Overall Length (mm) | 152.4 |
Color | Black/Yellow |
Part Features | •Strips and cuts #20 –10 AWG wire •Lightweight and durable for comfortable long use •Rust resistant coating included to improve durability of tool |
UPC | 07498322560 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0022 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Fiber OptiCam Premium Termination Kit | English | |
Part Drawings | Fiber Opticam 2 Termination Kit | English |