Bi-metallic pin connector, type BPC, provides copper pigtail for connecting aluminum conductors in a copper or aluminum/copper rated mechanical lug, aluminum 600 kcmil to copper 350 kcmil.
Product Type | Pin Connector |
Aluminum Conductor Size (kcmil) | 600 |
Sub Brand | Pan-Lug™ |
Overall Length (In.) | 4.77 |
Overall Length (mm) | 121.2 |
Color Code | Red |
Panduit Die Index Number | P125 |
Burndy Die Index Number | 936 |
Wire Strip Length (In.) | 1.94 |
Includes | Connector barrel pre-filled with oxide inhibiting joint compound |
Part Features | Insulating rubber sleeve to insulate aluminum barrel from contact with copper connector when attached to pin. |
UPC | 07498391355 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.1128 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Bi-Metallic Pin Connector - N41292BB-C41292/04 | English |