One-hole, standard barrel with window lug, #6 AWG wire, 90° angle tongue, 5/16 stud hole.
Copper Conductor Size (AWG) | #6 |
Copper Conductor Size (kcmil) | 26.24 |
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (In.) | 42.491 |
Stud Hole Size (mm) | 7.9 |
Barrel Type | Standard Barrel Length with Inspection Window |
Barrel Length (In.) | 0.81 |
Barrel Length (mm) | 20.6 |
Tongue Type | Standard |
Tongue Width (In.) | 0.56 |
Tongue Width (mm) | 14.2 |
Tongue Angle | 90° |
Tongue Thickness (In.) | 0.07 |
Tongue Thickness (mm) | 1.8 |
Overall Length (In.) | 1.15 |
Overall Length (mm) | 29.2 |
Finish/Coating | Tin-Plated |
Standards Met | C22.2 No. 65-13, 486A-486B File #E52164 |
Color Code | Blue |
Panduit Die Index Number | P24 |
Burndy Die Index Number | 7 |
Wire Strip Length (In.) | 42,954 |
Wire Strip Length (mm) | 22.2 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3. |
UPC | 07498355903 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0318 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCA6-56F-L | English | |
Installation Documents | Copper Compression Connectors Installation Instructions T-PMPI-63-PC | English |