One-hole, flared barrel, #1 AWG wire, 1/4 stud hole, 45° angle tongue.
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 6.4 |
Barrel Length (In.) | 0.94 |
Barrel Length (mm) | 23.9 |
Tongue Width (In.) | 0.76 |
Tongue Width (mm) | 19.3 |
Tongue Angle | 45° |
Tongue Thickness (In.) | 0.12 |
Tongue Thickness (mm) | 3 |
Overall Length (In.) | 1.65 |
Overall Length (mm) | 41.9 |
Finish/Coating | Tin-Plated |
Wire Strip Length (In.) | 1 |
Wire Strip Length (mm) | 25.4 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3. |
UPC | 07498387249 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0184 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCAF1-14H-X | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-235-PC | English |