One-hole, flared barrel, 400 kcmil cable, 7/8 stud hole, 90° angle tongue.
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 22.2 |
Barrel Length (In.) | 2.2 |
Barrel Length (mm) | 55.9 |
Tongue Width (In.) | 1.7 |
Tongue Width (mm) | 43.2 |
Tongue Angle | 90° |
Tongue Thickness (In.) | 0.26 |
Tongue Thickness (mm) | 6.6 |
Overall Length (In.) | 3.28 |
Overall Length (mm) | 83.3 |
Finish/Coating | Tin-Plated |
Wire Strip Length (In.) | 2.25 |
Wire Strip Length (mm) | 57.2 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3. |
UPC | 07498387774 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0528 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCAF400-78F-6 | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-235-PC | English |