One-hole, short barrel with window lug, 1/0 AWG wire, 5/16 stud hole, 45° angle tongue.
Copper Conductor Size (AWG) | 1/0 |
Copper Conductor Size (kcmil) | 106 |
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 7.9 |
Barrel Type | Short Barrel Length with Inspection Window |
Barrel Length (In.) | 0.66 |
Barrel Length (mm) | 16.8 |
Tongue Type | Standard |
Tongue Width (In.) | 0.76 |
Tongue Width (mm) | 19.3 |
Tongue Angle | 45° |
Tongue Thickness (In.) | 0.12 |
Tongue Thickness (mm) | 3 |
Overall Length (In.) | 1.49 |
Overall Length (mm) | 37.8 |
Finish/Coating | Tin-Plated |
Standards Met | C22.2 No. 65-13, 486A-486B File #E52164 |
Color Code | Pink |
Panduit Die Index Number | P42 |
Burndy Die Index Number | 12 |
Wire Strip Length (In.) | 42,828 |
Wire Strip Length (mm) | 19.1 |
Part Features | Tin plated,color coded barrel,inspection window,short barrel for limited space apps,NEBS level 3. |
UPC | 07498386918 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0328 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCAS1_0-56H-X | English | |
Installation Documents | Copper Compression Connectors Installation Instructions T-PMPI-63-PC | English |