One-hole, short barrel with window lug, 4/0 AWG wire, 3/8 stud hole.
Copper Conductor Size (AWG) | 4/0 |
Copper Conductor Size (kcmil) | 212 |
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 9.5 |
Barrel Type | Short Barrel Length with Inspection Window |
Barrel Length (In.) | 0.91 |
Barrel Length (mm) | 23.1 |
Tongue Type | Standard |
Tongue Width (In.) | 1.06 |
Tongue Width (mm) | 26.9 |
Tongue Angle | Straight |
Tongue Thickness (In.) | 0.14 |
Tongue Thickness (mm) | 3.6 |
Overall Length (In.) | 2.17 |
Overall Length (mm) | 55.1 |
Finish/Coating | Tin-Plated |
Standards Met | C22.2 No. 65-13, 486A-486B File #E52164 |
Color Code | Purple |
Panduit Die Index Number | P54 |
Burndy Die Index Number | 15 |
Wire Strip Length (In.) | 1 |
Wire Strip Length (mm) | 25.4 |
Part Features | Tin plated,color coded barrel,inspection window,short barrel for limited space apps,NEBS level 3. |
UPC | 07498322511 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0184 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCAS4_0-38-X | English | |
Installation Documents | Copper Compression Connectors Installation Instructions T-PMPI-63-PC | English | |
System Bundle | CPSB06-WW-ENG: Power Systems Bundle | English |