One-hole, short barrel with window lug, #4 AWG wire, 3/8 stud hole, 45° angle tongue.
Copper Conductor Size (AWG) | #4 |
Copper Conductor Size (kcmil) | 42 |
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 9.5 |
Barrel Type | Short Barrel Length with Inspection Window |
Barrel Length (In.) | 0.53 |
Barrel Length (mm) | 13.5 |
Tongue Type | Standard |
Tongue Width (In.) | 0.62 |
Tongue Width (mm) | 15.7 |
Tongue Angle | 45° |
Tongue Thickness (In.) | 0.07 |
Tongue Thickness (mm) | 1.8 |
Overall Length (In.) | 1.42 |
Overall Length (mm) | 36.1 |
Finish/Coating | Tin-Plated |
Standards Met | C22.2 No. 65-13, 486A-486B File #E52164 |
Color Code | Gray |
Panduit Die Index Number | P29 |
Burndy Die Index Number | 8 |
Wire Strip Length (In.) | 42,952 |
Wire Strip Length (mm) | 15.9 |
Part Features | Tin plated,color coded barrel,inspection window,short barrel for limited space apps,NEBS level 3. |
UPC | 07498386898 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0290 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCAS4-38H-L | English | |
Installation Documents | Copper Compression Connectors Installation Instructions T-PMPI-63-PC | English |