One-hole, flex lug, 250 kcmil cable, 5/16 stud hole., 90° angle tongue.
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 7.9 |
Barrel Type | Standard Barrel Length with Inspection Window |
Barrel Length (In.) | 1.03 |
Barrel Length (mm) | 26.2 |
Tongue Width (In.) | 1.28 |
Tongue Width (mm) | 32.5 |
Tongue Angle | 90° |
Tongue Thickness (In.) | 0.17 |
Tongue Thickness (mm) | 4.3 |
Overall Length (In.) | 2.13 |
Overall Length (mm) | 54.1 |
Finish/Coating | Tin-Plated |
Color Code | Yellow |
Panduit Die Index Number | P62 |
Burndy Die Index Number | 16 |
Wire Strip Length (In.) | 10,625 |
Wire Strip Length (mm) | 27 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, beveled wire entry. |
UPC | 07498344770 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0328 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |