One-hole, long barrel lug, 600 kcmil cable, 1/2 stud hole, 45° angle tongue.
Copper Conductor Size (kcmil) | 600 |
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 12.7 |
Barrel Type | Long Barrel Length without Inspection Window |
Barrel Length (In.) | 2.69 |
Barrel Length (mm) | 68.3 |
Tongue Type | Standard |
Tongue Width (In.) | 1.7 |
Tongue Width (mm) | 43.2 |
Tongue Angle | 45° |
Tongue Thickness (In.) | 0.26 |
Tongue Thickness (mm) | 6.6 |
Overall Length (In.) | 4.56 |
Overall Length (mm) | 115.8 |
Finish/Coating | Tin-Plated |
Standards Met | C22.2 No. 65-13, 486A-486B File #E52164 |
Color Code | Green |
Panduit Die Index Number | P94 |
Burndy Die Index Number | 22 |
Wire Strip Length (In.) | 2.75 |
Wire Strip Length (mm) | 69.9 |
Part Features | Tin plated to inhibit corrosion,color coded barrel, NEBS level 3. |
UPC | 07498387213 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0528 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCB600-12H-6 | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-62-PC | English |