One-hole, flex lug, long barrel, #8 AWG, 1/4 stud hole, 45° angle tongue.
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 6.4 |
Barrel Type | Long Barrel Length with Inspection Window |
Barrel Length (In.) | 0.7 |
Barrel Length (mm) | 17.8 |
Tongue Width (In.) | 0.48 |
Tongue Width (mm) | 12.2 |
Tongue Angle | 45° |
Tongue Thickness (In.) | 0.07 |
Tongue Thickness (mm) | 1.8 |
Overall Length (In.) | 1.28 |
Overall Length (mm) | 32.5 |
Finish/Coating | Tin-Plated |
Color Code | Red |
Panduit Die Index Number | P21 |
Burndy Die Index Number | 49 |
Wire Strip Length (In.) | 42,828 |
Wire Strip Length (mm) | 19 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window. |
UPC | 07498343652 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCBX8-14H-L | English | |
Installation Documents | Copper Compression Connector Heat Shrink Insulation Installation Instructions T-PMPI-257-PC | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-62-PC | English |