Product Type | Compression Lug |
Base Material | Copper |
Copper Code Conductor Size (AWG) | 1 |
Sub Brand | Pan-Lug™ |
Stud Hole Size (In.) | 0 |
Barrel Length (In.) | 1.36 |
Barrel Length (mm) | 34.5 |
Tongue Type | Standard |
Tongue Width (In.) | 0.75 |
Tongue Width (mm) | 19.1 |
Tongue Thickness (In.) | 0.09 |
Tongue Thickness (mm) | 2.3 |
Overall Length (In.) | 4.74 |
Overall Length (mm) | 120.4 |
Finish/Coating | Tin-Plated |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Green |
Panduit Die Index Number | P37 |
Burndy Die Index Number | 11 |
Wire Strip Length (In.) | 1.44 |
Wire Strip Length (mm) | 36.5 |
Part Features | Tin plated to inhibit corrosion,color coded barrel. |
UPC | 07498390299 |
Std. Pkg. Qty. | 20 |
Std. Pkg. Volume (cf) | 0.0365 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Pneumatic Crimping Tool - Pico Series 400 Product Bulletin PCCB1616--WW-ENG | English | |
Videos | UP 60 Pneumatic Crimping Machine Video 16:9 | English | |
Videos | UP 65 Pneumatic Crimping Machine Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - LCC1-00-E | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-62-PC | English |