Two-hole, long barrel lug with window, 2/0 AWG wire, 5/16 stud hole, 1 hole spacing.
Copper Conductor Size (AWG) | 2/0 |
Copper Conductor Size (kcmil) | 133.1 |
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (In.) | 42.491 |
Stud Hole Size (mm) | 7.9 |
Stud Hole Spacing (In.) | 1 |
Stud Hole Spacing (mm) | 25.4 |
Barrel Type | Long Barrel Length with Inspection Window |
Barrel Length (In.) | 1.5 |
Barrel Length (mm) | 38.1 |
Tongue Type | Standard |
Tongue Width (In.) | 0.85 |
Tongue Width (mm) | 21.6 |
Tongue Thickness (In.) | 0.13 |
Tongue Thickness (mm) | 3.3 |
Overall Length (In.) | 3.61 |
Overall Length (mm) | 91.7 |
Finish/Coating | Tin-Plated |
Color Code | Black |
Panduit Die Index Number | P45 |
Burndy Die Index Number | 13 |
Wire Strip Length (In.) | 1.56 |
Wire Strip Length (mm) | 39.7 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3. |
UPC | 07498379819 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0395 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCC2_0-56DW-X | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-62-PC | English |