Two-hole, long barrel lug with window, #2 AWG wire, 5/16 stud hole, .88 hole spacing, 45° angle tongue.
Copper Conductor Size (AWG) | #2 |
Copper Conductor Size (kcmil) | 66.36 |
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 7.9 |
Stud Hole Spacing (In.) | 0.88 |
Stud Hole Spacing (mm) | 22.4 |
Barrel Type | Long Barrel Length with Inspection Window |
Barrel Length (In.) | 1.16 |
Barrel Length (mm) | 29.5 |
Tongue Type | Standard |
Tongue Width (In.) | 0.66 |
Tongue Width (mm) | 16.8 |
Tongue Thickness (In.) | 0.1 |
Tongue Thickness (mm) | 2.5 |
Overall Length (In.) | 2.68 |
Overall Length (mm) | 68.1 |
Finish/Coating | Tin-Plated |
Color Code | Brown |
Panduit Die Index Number | P33 |
Burndy Die Index Number | 10 |
Wire Strip Length (In.) | 1.25 |
Wire Strip Length (mm) | 31.8 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3. |
UPC | 07498380780 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0364 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCC2-56CWH-Q | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-62-PC | English |