Copper Conductor Size (kcmil) | 300 |
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (In.) | 0 |
Barrel Length (In.) | 2.23 |
Barrel Length (mm) | 56.6 |
Tongue Type | Standard |
Tongue Width (In.) | 1.19 |
Tongue Width (mm) | 30.2 |
Tongue Thickness (In.) | 0.16 |
Tongue Thickness (mm) | 4.1 |
Overall Length (In.) | 5.94 |
Overall Length (mm) | 152.1 |
Color Code | White |
Panduit Die Index Number | P66 |
Burndy Die Index Number | 17 |
Wire Strip Length (In.) | 2.31 |
Wire Strip Length (mm) | 58.7 |
Part Features | Tin plated to inhibit corrosion,color coded barrel. |
UPC | 07498390210 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0528 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCC300-00-X | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-62-PC | English |