Product Type | Compression Lug |
Base Material | Copper |
Copper Code Conductor Size (AWG) | 3/0 |
Sub Brand | Pan-Lug™ |
Barrel Length (In.) | 1.5 |
Barrel Length (mm) | 38.1 |
Tongue Type | Standard |
Tongue Width (In.) | 0.96 |
Tongue Width (mm) | 24.4 |
Tongue Thickness (In.) | 0.13 |
Tongue Thickness (mm) | 3.3 |
Overall Length (In.) | 5.03 |
Overall Length (mm) | 127.8 |
Finish/Coating | Tin-Plated |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Orange |
Panduit Die Index Number | P50 |
Burndy Die Index Number | 14 |
Wire Strip Length (In.) | 1.56 |
Wire Strip Length (mm) | 39.7 |
Part Features | Tin plated to inhibit corrosion,color coded barrel. |
UPC | 07498390204 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0528 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Pneumatic Crimping Tool - Pico Series 400 Product Bulletin PCCB16--WW-ENG | English | |
Videos | UP 60 Pneumatic Crimping Machine Video 16:9 | English | |
Videos | UP 65 Pneumatic Crimping Machine Video 16:9 | English | |
Part Drawings | Copper Compression Blank Tongue Lug, Long Barrel: LCC3/0-00-X | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-62-PC | English |