Two-hole, long barrel lug with window, 400 kcmil cable, 3/8 stud hole, 1 hole spacing, 45° angle tongue.
Copper Conductor Size (kcmil) | 400 |
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 9.5 |
Stud Hole Spacing (In.) | 1 |
Stud Hole Spacing (mm) | 25.4 |
Barrel Type | Long Barrel Length with Inspection Window |
Barrel Length (In.) | 2.3 |
Barrel Length (mm) | 58.4 |
Tongue Type | Standard |
Tongue Width (In.) | 1.39 |
Tongue Width (mm) | 35.3 |
Tongue Thickness (In.) | 0.18 |
Tongue Thickness (mm) | 4.6 |
Overall Length (In.) | 4.07 |
Overall Length (mm) | 103.4 |
Finish/Coating | Tin-Plated |
Color Code | Blue |
Panduit Die Index Number | P76 |
Burndy Die Index Number | 19 |
Wire Strip Length (In.) | 2.38 |
Wire Strip Length (mm) | 60.3 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3. |
UPC | 07498386864 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0528 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCC400-38DWH-6 | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-62-PC | English |