Two-hole, long barrel lug, 4/0 AWG wire, 3/8 stud hole, 1 hole spacing, 45° angle tongue.
Copper Conductor Size (AWG) | 4/0 |
Copper Conductor Size (kcmil) | 212 |
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 9.5 |
Stud Hole Spacing (In.) | 1 |
Stud Hole Spacing (mm) | 25.4 |
Barrel Type | Long Barrel Length without Inspection Window |
Barrel Length (In.) | 1.56 |
Barrel Length (mm) | 39.6 |
Tongue Type | Standard |
Tongue Width (In.) | 1.06 |
Tongue Width (mm) | 26.9 |
Tongue Thickness (In.) | 0.14 |
Tongue Thickness (mm) | 3.6 |
Overall Length (In.) | 3.44 |
Overall Length (mm) | 87.4 |
Finish/Coating | Tin-Plated |
Color Code | Purple |
Panduit Die Index Number | P54 |
Burndy Die Index Number | 15 |
Wire Strip Length (In.) | 1.63 |
Wire Strip Length (mm) | 41.3 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,NEBS level 3. |
UPC | 07498390188 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0464 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCC4_0-38DH-X | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-62-PC | English |