Two-hole, long barrel lug with window, #6 AWG wire, 5/16 stud hole, .75 hole spacing, 45° angle tongue.
Copper Conductor Size (AWG) | #6 |
Copper Conductor Size (kcmil) | 26.24 |
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 7.9 |
Stud Hole Spacing (In.) | 0.75 |
Stud Hole Spacing (mm) | 19.1 |
Barrel Type | Long Barrel Length with Inspection Window |
Barrel Length (In.) | 1.07 |
Barrel Length (mm) | 27.2 |
Tongue Type | Standard |
Tongue Width (In.) | 0.56 |
Tongue Width (mm) | 14.2 |
Tongue Thickness (In.) | 0.07 |
Tongue Thickness (mm) | 1.8 |
Overall Length (In.) | 2.42 |
Overall Length (mm) | 61.5 |
Finish/Coating | Tin-Plated |
Color Code | Blue |
Panduit Die Index Number | P24 |
Burndy Die Index Number | 7 |
Wire Strip Length (In.) | 1.13 |
Wire Strip Length (mm) | 28.6 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3. |
UPC | 07498386841 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0328 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCC6-56BWH-L | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-62-PC | English |