Two-hole, long flared barrel, 3/0 AWG wire, 1/4 stud hole, 3/4 hole spacing, 45° angle tongue.
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 6.4 |
Stud Hole Spacing (In.) | 0.75 |
Stud Hole Spacing (mm) | 19.1 |
Barrel Length (In.) | 1.56 |
Barrel Length (mm) | 39.6 |
Tongue Width (In.) | 1.06 |
Tongue Width (mm) | 26.9 |
Tongue Thickness (In.) | 0.14 |
Tongue Thickness (mm) | 3.6 |
Overall Length (In.) | 3.14 |
Overall Length (mm) | 79.8 |
Wire Strip Length (In.) | 1.63 |
Wire Strip Length (mm) | 41.3 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,enclosed barrel,NEBS level 3,flared for easy wire entry. |
UPC | 07498389103 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0528 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCCF3_0-14BH-X | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-235-PC | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-62-PC | English |