Two-hole, long flared barrel, 500 kcmil cable, 1/2 bolt holes, 1.75 hole spacing, NEMA hole sizes and spacing, 90° angle tongue.
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 12.7 |
Stud Hole Spacing (In.) | 1.75 |
Stud Hole Spacing (mm) | 44.5 |
Barrel Length (In.) | 2.88 |
Barrel Length (mm) | 73.2 |
Tongue Width (In.) | 1.89 |
Tongue Width (mm) | 48 |
Tongue Thickness (In.) | 0.26 |
Tongue Thickness (mm) | 6.6 |
Overall Length (In.) | 4.67 |
Overall Length (mm) | 118.6 |
Wire Strip Length (In.) | 2.94 |
Wire Strip Length (mm) | 74.6 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,enclosed barrel,NEBS level 3,flared for easy wire entry. |
UPC | 07498336134 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.1358 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-235-PC | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-62-PC | English |