The LCD10-14A-L Tin-Plated Copper Compression Connector Lug, two-hole, standard barrel, has color-coded barrels marked with Panduit and specified competitor die index numbers for proper crimp die selection. The long barrel maximizes the number of crimps and provides premium wire pull-out strength and performance. An inspection window aids to visually assure full conductor insertion, and the tin-plate material helps to inhibit corrosion. UL Listed and CSA Certified.
Inside Diameter (In.) | 0.13 |
Inside Diameter (mm) | 3.3 |
Outer Diameter (In.) | 0.22 |
Outer Diameter (mm) | 5.58 |
Product Type | Compression Lug |
Lug Type | 2 Stud Hole Lug |
Base Material | Copper |
Copper Code Conductor Size (AWG) | 10 |
Sub Brand | Pan-Lug™ |
Stud Hole Size (In.) | 1/4 |
Stud Hole Size (mm) | 6.4 |
Stud Hole Spacing (In.) | 0.63 |
Stud Hole Spacing (mm) | 16 |
Barrel Type | Standard Barrel with Inspection Window |
Barrel Length (In.) | 0.38 |
Barrel Length (mm) | 9.7 |
Tongue Type | Standard |
Tongue Width (In.) | 0.42 |
Tongue Width (mm) | 10.7 |
Tongue Angle | Straight |
Tongue Thickness (In.) | 0.05 |
Tongue Thickness (mm) | 1.3 |
Overall Length (In.) | 1.78 |
Overall Length (mm) | 45.2 |
Finish/Coating | Tin-Plated |
Standards Met | UL listed to 486A-486B File #E52164 and CSA certified C22.2 No. 65-13 |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Wire Strip Length (In.) | 7/16 |
Wire Strip Length (mm) | 11.1 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3. |
UPC | 07498397234 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0105 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Pneumatic Crimping Tool - Pico Series 400 Product Bulletin PCCB16--WW-ENG | English | |
Videos | Getting Power to the Data Center Video | English | |
Videos | UP 60 Pneumatic Crimping Machine Video 16:9 | English | |
Videos | UP 65 Pneumatic Crimping Machine Video 16:9 | English | |
Part Drawings | LCD10-14A-L - Copper Lug - Two-Hole, Standard Barrel - Part Drawing | English | |
Selection Guides | Selection Guide - SA-PCCR02 Tool Chart Guide WEB 4-19-10 | English | |
Selection Guides | Power Connectors Product Selection Guide PCSG2--WW-ENG | English |