Two-hole, standard barrel lug with window, 1/0 AWG wire, 1/4 stud hole, .75 hole spacing, 90° angle tongue.
Copper Conductor Size (AWG) | 1/0 |
Copper Conductor Size (kcmil) | 106 |
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 6.4 |
Stud Hole Spacing (In.) | 0.75 |
Stud Hole Spacing (mm) | 19.1 |
Barrel Type | Standard Barrel Length with Inspection Window |
Barrel Length (In.) | 0.94 |
Barrel Length (mm) | 23.9 |
Tongue Type | Standard |
Tongue Width (In.) | 0.76 |
Tongue Width (mm) | 19.3 |
Tongue Thickness (In.) | 0.12 |
Tongue Thickness (mm) | 3 |
Overall Length (In.) | 2.2 |
Overall Length (mm) | 55.9 |
Finish/Coating | Tin-Plated |
Color Code | Pink |
Panduit Die Index Number | P42 |
Burndy Die Index Number | 12 |
Wire Strip Length (In.) | 1 |
Wire Strip Length (mm) | 25.4 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3. |
UPC | 07498356851 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0296 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCD1_0-14BF-X | English | |
Installation Documents | Copper Compression Connectors Installation Instructions T-PMPI-63-PC | English |