Two-hole, standard barrel lug with window, 300 kcmil cable, 3/8 stud hole, 1 hole spacing, 90° angle tongue.
Copper Conductor Size (kcmil) | 300 |
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 9.5 |
Stud Hole Spacing (In.) | 1 |
Stud Hole Spacing (mm) | 25.4 |
Barrel Type | Standard Barrel Length with Inspection Window |
Barrel Length (In.) | 1.44 |
Barrel Length (mm) | 36.6 |
Tongue Type | Standard |
Tongue Width (In.) | 1.19 |
Tongue Width (mm) | 29.7 |
Tongue Thickness (In.) | 0.16 |
Tongue Thickness (mm) | 4.1 |
Overall Length (In.) | 2.88 |
Overall Length (mm) | 73.2 |
Finish/Coating | Tin-Plated |
Color Code | White |
Panduit Die Index Number | P66 |
Burndy Die Index Number | 17 |
Wire Strip Length (In.) | 1.5 |
Wire Strip Length (mm) | 38.1 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3. |
UPC | 07498389951 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0485 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCD300-38DF-X | English | |
Installation Documents | Copper Compression Connectors Installation Instructions T-PMPI-63-PC | English |