Two-hole, flex lug, 3/0 AWG wire, 5/16 stud hole, 1 hole spacing, 90° angle tongue.
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 7.9 |
Stud Hole Spacing (In.) | 1 |
Stud Hole Spacing (mm) | 25.4 |
Barrel Type | Standard Barrel Length with Inspection Window |
Barrel Length (In.) | 0.91 |
Barrel Length (mm) | 23.1 |
Tongue Type | Standard |
Tongue Width (In.) | 1.06 |
Tongue Width (mm) | 26.9 |
Tongue Thickness (In.) | 0.14 |
Tongue Thickness (mm) | 3.6 |
Overall Length (In.) | 2.77 |
Overall Length (mm) | 70.4 |
Color Code | Orange |
Panduit Die Index Number | P50 |
Burndy Die Index Number | 14 |
Wire Strip Length (In.) | 1 |
Wire Strip Length (mm) | 25 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, beveled wire entry. |
UPC | 07498342792 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0353 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCDX3_0-56DF-X | English | |
Installation Documents | Copper Compression Connector Installation Heat Shrink Insulation Installation Instructions T-PMPI-256-PC | English |