Two-hole, flex lug, 750 kcmil cable, 1/2 stud hole, 1.50 hole spacing, 90° angle tongue.
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 12.7 |
Stud Hole Spacing (In.) | 1.5 |
Stud Hole Spacing (mm) | 38.1 |
Barrel Type | Standard Barrel Length with Inspection Window |
Barrel Length (In.) | 1.66 |
Barrel Length (mm) | 42.2 |
Tongue Type | Standard |
Tongue Width (In.) | 2.17 |
Tongue Width (mm) | 55.1 |
Tongue Thickness (In.) | 0.32 |
Tongue Thickness (mm) | 8.1 |
Overall Length (In.) | 4.45 |
Overall Length (mm) | 113 |
Color Code | Yellow |
Panduit Die Index Number | P115 |
Burndy Die Index Number | L115 |
Wire Strip Length (In.) | 1.75 |
Wire Strip Length (mm) | 45 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, beveled wire entry. |
UPC | 07498345384 |
Std. Pkg. Qty. | 3 |
Std. Pkg. Volume (cf) | 0.0641 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |