One-hole, metric conductor, standard barrel with window lug, 185mm² 2r, 150mm² class 5f/6f, M20 stud hole, 45° angle tongue.
Product Type | Metric Compression Lug |
Sub Brand | Pan-Lug™ |
Barrel Length (mm) | 28.2 |
Tongue Thickness (mm) | 4.4 |
Overall Length (mm) | 70.5 |
Finish/Coating | Tin-Plated |
Standards Met | Meets EN 61238-1:2003/IEC 61238-1:2003 Class B WITH Class 2r Wire, UKCA compliant, CE compliant |
Wire Strip Length (mm) | 29.7 |
UPC | 07498377754 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0741 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Metric Lugs - LCMA One Hole Series 185-300mm 45 Bent Standard Barrel | English | |
Installation Documents | Metric Standard Barrel Copper Compression Connector Installation Instructions T-PMPI-308-PC | English |