Two-hole, metric conductor, standard barrel with window lug, 500mm² wire, M16 stud hole.
Product Type | Metric Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Spacing (mm) | 44.5 |
Barrel Length (mm) | 46.5 |
Tongue Thickness (mm) | 8.9 |
Overall Length (mm) | 164.5 |
Finish/Coating | Tin-Plated |
Standards Met | Meets EN 61238-1:2003/IEC 61238-1:2003 Class B WITH Class 2r Wire, UKCA compliant, CE compliant |
Wire Strip Length (mm) | 48 |
UPC | 07498399799 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0506 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Metric Lugs - LCMD Two Hole Series 10-630mm Standard Barrel | English | |
Installation Documents | Metric Standard Barrel Copper Compression Connector Installation Instructions T-PMPI-308-PC | English | |
Press Releases | Press Release - Metric_PR_web_3-30a | English | |
Selection Guides | CMD* LC Duplex Mini-Com® Master Fiber Adapter Selection Matrix FBFL41-SA-ENG | English |