StrongHold ESV6-ESV8-Q Contractor Grade Vinyl Insulated Step-Down Butt Splices are a reliable and economical option that withstand a wide range of general-purpose applications. They are designed to splice two solid or stranded wires together to repair or lengthen the wires. Accommodates 6 AWG to 8 AWG, are blue in color, and come in packages of 25.
Product Type | Step-Down Butt Splice |
Maximum Copper Conductor Size (AWG SOL) | #6 |
Maximum Copper Conductor Size (AWG STR) | #6 |
Maximum Copper Conductor Size (AWG) | #6 |
Minimum Copper Conductor Size (AWG SOL) | #8 |
Minimum Copper Conductor Size (AWG STR) | #8 |
Minimum Copper Conductor Size (AWG) | #8 |
Maximum Metric Conductor Size (mm²) | 14 |
Minimum Metric Conductor Size (mm²) | 8 |
Sub Brand | StrongHold™ |
Copper Conductor Size (AWG) | #6, #8 |
Barrel Type | Funnel Entry |
Maximum Voltage (V) | 600 |
Maximum Voltage (kV) | 0.6 |
Base Material | Copper |
Insulation Material | Vinyl |
Standards Met | cULus |
Barrel Length (In.) | 1.77 |
Barrel Length (mm) | 45 |
Finish/Coating | Tin-Plated |
Color Code | Blue |
Overall Length (In.) | 1.77 |
Overall Length (mm) | 45 |
Wire Strip Length (In.) | 0.47 |
Wire Strip Length (mm) | 12 |
CSA Temperature Rating (°C) | 75 |
CSA Temperature Rating (°F) | 167 |
UPC | 61305634169 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0174 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.6951 |
Videos | StrongHold™ PVC Electrical Tape Video | English | |
Videos | StrongHold Terminals Product Video | English | |
Part Drawings | Stronghold Step-Down Butt Splices Vinyl Insulated, #22-6 Part Drawing AWG 00123SSD-DC | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |