Product Type | Parallel Splice |
Maximum Copper Conductor Size (AWG SOL) | #12 |
Maximum Copper Conductor Size (AWG STR) | #12 |
Maximum Copper Conductor Size (AWG) | #12 |
Minimum Copper Conductor Size (AWG SOL) | #14 |
Minimum Copper Conductor Size (AWG STR) | #14 |
Minimum Copper Conductor Size (AWG) | #14 |
Maximum Metric Conductor Size (mm²) | 4 |
Minimum Metric Conductor Size (mm²) | 2.5 |
Sub Brand | Pan-Term® |
Copper Conductor Size (AWG) | #14 - #12 |
Barrel Type | Standard |
Maximum Voltage (V) | 2000 |
Maximum Voltage (kV) | 2 |
Base Material | Brass |
Insulation Material | Non-Insulated |
Standards Met | PS12-L |
Barrel Length (In.) | 0.38 |
Barrel Length (mm) | 9.6 |
Finish/Coating | Tin-Plated |
Color Code | Metallic |
Overall Length (In.) | 0.38 |
Overall Length (mm) | 9.7 |
Overall Width (In.) | 0.22 |
Overall Width (mm) | 5.6 |
Overall Height (In.) | 0.22 |
Overall Height (mm) | 5.6 |
Wire Strip Length (In.) | 0.4375 |
Wire Strip Length (mm) | 11.1 |
Part Features | • Designed to splice two solid or stranded wires together to repair or lengthen wires • Parallel design results in only one crimp required to complete splice • Seamless tubular barrel provides a consistent high performance quality crimp • Non-insulated barrel can be used to provide an economical termination when insulation is not required |
UPC | 07498383404 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0074 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.0736 |
Videos | Success Depends on the Crimp Training Video 16:9 BS10-D | English | |
Part Drawings | Non Insulated Parallel Splice Part Drawing A41339 | English |