Streamline your connections in electrical systems with our vinyl-insulated female disconnect, offering secure, tool-free connections for demanding low-voltage projects.
Disconnect Type | Female Disconnect |
Insulation Material | Vinyl |
Insulation Type | Barrel Insulated |
Maximum Copper Conductor Size (AWG) | #14 |
Maximum Wire Size (AWG) | 14 |
Minimum Wire Size (AWG) | #16 |
Wire Strip Length (In.) | 1/4 |
Wire Strip Length (mm) | 6.3 |
Tab Size (In.) | 0.250 x 0.032 |
Tab Size (mm) | 6.3 x 0.8 |
Standards Met | UL 310, CSA 22.2 No.153 |
Maximum Voltage (V) | 600 |
Base Material | Brass |
Finish/Coating | Tin-Plated |
Color Code | Blue |
Barrel Type | Funnel Entry |
Flammability Rating | UL94V-0 |
Maximum Operating Temperature (°C) | 105 |
Maximum Operating Temperature (°F) | 221 |
Sub Brand | Pan-Term® |
Maximum Metric Conductor Size (mm²) | 2.5 |
Minimum Metric Conductor Size (mm²) | 1.5 |
Maximum Wire Insulation Diameter (In.) | 0.17 |
Maximum Wire Insulation Diameter (mm) | 4.3 |
Overall Length (In.) | 0.81 |
Overall Length (mm) | 20.6 |
Overall Width (In.) | 0.29 |
Overall Width (mm) | 7.4 |
Overall Height (In.) | 0.12 |
Overall Height (mm) | 3 |
Tongue Angle | Straight |
Packaging Type | Box |
Product Type | Disconnect |
For Use With | CT-1525, CT-2300/ST (CD-525), CT-2500/L (CT-2525CH), UP14ZLW (CD-525) |
Maximum Voltage (kV) | 0.6 |
Part Features | • Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Internal barrel serrations assure good wire contact and maximum tensile strength • Internal wire stop assures proper length of insertion into terminal barrel, providing a higher quality connection • UL Flammability UL 94V-0, maximum insulation temperature 221°F (105°C) • UL and CSA rated up to 600 V per UL 310, where applicable |
Configuration |
---|
UPC | 07498382551 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.0482 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | BlackFin™ CT-2300 Video 16:9 BSN18-C | English | |
Videos | Success Depends on the Crimp Training Video 16:9 BS10-D | English | |
Part Drawings | Part Drawing - PDF - A4130709 | English | |
Selection Guides | Terminal Tools Selection Guide | English | |
Selection Guides | Easy Selection Guide for Pan-Term®Pan-Term® Selection Guide D-TMSG11--SA-ENG | English |