Cut installation time with our strip and crimp ferrule tool, with automatic stripping, ferrule insertion, and crimping, its highly efficient for high-volume wire harness and control panel projects.
Compatible Connector | Select FSD series Ferrules on reel |
Tool Type | Die Type |
Maximum Metric Conductor Size (mm²) | 1.5 |
Minimum Metric Conductor Size (mm²) | 0.5 |
Maximum Wire Size (AWG) | #14 |
Minimum Wire Size (AWG) | #22 |
Sub Brand | Reel Smart™ |
For Use With | CP-881-KIT4 |
Crimp Cycle Time (s) | 1.5 |
Overall Length (In.) | 12.6 |
Overall Length (mm) | 320 |
Overall Width (In.) | 6.5 |
Overall Width (mm) | 165.1 |
Overall Height (In.) | 11 |
Overall Height (mm) | 279.4 |
Product Type | Reel-Fed Strip and Crimp Ferrule Tool |
Weight (Kg) | 12 |
Weight (lb) | 26.5 |
Crimp Profile | Trapezoid |
Part Features | Power supply: 110/120 VAC 60 Hz Weight: 26.5 lbs (12 kg) Dimensions: 12.60" x 11.00" x 6.50" (320.0mm x 279.4mm x 165.1mm) Ferrule product: Continuously molded ferrules, DIN 46228 part 4 Crimp shape: Trapezoidal Wire range: #20 – 14 AWG (0.5 – 2.5 mm2) Process cycle time: 1.5 seconds |
Configuration |
---|
UPC | 07498363443 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.3611 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Ferrule Installation Tools | English | |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | Semi Automatic Ferrule Installation Tool - CP-881 | English | |
Videos | Ferrule Installation Solutions Video 16:9 CP-881 | English | |
Videos | Ferrule Strip and Crimp Machine Video 16:9 CP-881 | English | |
Part Drawings | CP-881 * CUSTOMER DRAWING | English | |
Installation Documents | Presse De Dénudage Automatique des Fils et de Sertissage de Virole Mode D'emploi PA26958A01 | French (Français) | |
Installation Documents | Automatic Wire Stripping And Ferrule Crimping Press Operation Manual PA26958A01 | English | |
Installation Documents | Compresora Automática De Pelado De Cable Y Compresión De Casquillos Manual De Operación PA26958A01 | Spanish (Español) | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) |