Ferrule Type | Single Wire Standard |
Cover Material | Polypropylene |
Maximum Metric Conductor Size (mm²) | 1 |
Minimum Metric Conductor Size (mm²) | 1 |
UL Temperature Rating (°C) | 105 |
CSA Temperature Rating (°C) | 105 |
Flammability Rating | UL94-HB |
Wire Strip Length (In.) | 15/32 |
Wire Strip Length (mm) | 11.9 |
Pin Length (In.) | 0.31 |
Pin Length (mm) | 8 |
Inside Diameter (In.) | 0.06 |
Inside Diameter (mm) | 1.5 |
Maximum Operating Temperature (°C) | 105 |
Maximum Operating Temperature (°F) | 221 |
Minimum Operating Temperature (°C) | -54 |
Minimum Operating Temperature (°F) | -60 |
Maximum Wire Insulation Diameter (In.) | 0.12 |
Maximum Wire Insulation Diameter (mm) | 3 |
Overall Length (In.) | 0.57 |
Overall Length (mm) | 14.5 |
Product Type | Covered Single Wire Ferrule |
Standards Met | DIN 46228, CSA C22.2 No. 291-14, UL 486F, cULus 486F |
Finish/Coating | Tin-Plated |
For Use With | CT-1002, CT-1003, CT-1090, CT-1123, CT-1160, CT-1170, CP-991, CTFP-25, CTFP-40, CT-2300/ST (CD-090), CT-2500/L (CT-2523CH) |
Packaging Type | Bag |
Base Material | Copper |
Color Code | Red |
Sub Brand | Pan-Term® |
Part Features | Polypropylene insulation housing conforms to DIN color requirements Meets DIN, UL and CSA standards for single wire containment Funnel entry for faster insertion and lower installed cost Designed with a seamless barrel to contain loose wire strands for superior terminations Eases insertion of wire into terminal block Suitable for limited space panel applications Multiple pin lengths available for a variety of terminal blocks |
UPC | 07498376252 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.0896 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Videos | Panduit Ferrule Installation Machine Video 16:9 CP-991 | English | |
Videos | Success Depends on the Crimp Training Video 16:9 BS10-D | English | |
Part Drawings | Ferrules - Single Wire with Sleeve (DIN) Part Drawing A41667 | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Selection Guides | Terminal Tools Selection Guide | English |