globe US & Canada | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Ferrule Type Single Wire Standard
Copper Conductor Size (AWG) 8
Maximum Copper Conductor Size (AWG) 8
Minimum Copper Conductor Size (AWG) #8
Maximum Metric Conductor Size (mm²) 10
Minimum Metric Conductor Size (mm²) 10
UL Temperature Rating (°C) 150
CSA Temperature Rating (°C) 150
Wire Strip Length (In.) 15/32
Wire Strip Length (mm) 12
Pin Length (In.) 0.47
Pin Length (mm) 12
Inside Diameter (In.) 0.18
Inside Diameter (mm) 4.5
Maximum Operating Temperature (°C) 150
Maximum Operating Temperature (°F) 302
Minimum Operating Temperature (°C) -54
Minimum Operating Temperature (°F) -60
Outer Diameter (In.) 0.19
Outer Diameter (mm) 4.9
Overall Length (In.) 0.47
Overall Length (mm) 12
Product Type Non-Covered Ferrule
Standards Met DIN 46228, CSA C22.2 No. 291-14, UL 486F, cULus 486F
Finish/Coating Tin-Plated
For Use With CT-1003, CT-1004, CT-1090, CT-1123, CT-1104, CT-1160, CT-1170,CT-2300/ST (CD-090), CT-2500/L (CT-2504CH, CT-2523CH)
Packaging Type Bag
Base Material Copper
Color Code Metallic
Sub Brand Pan-Term®
Part Features Designed with a seamless barrel to contain loose wire strands for superior terminations Eases insertion of wire into terminal block Meets DIN, UL & CSA standards for wire containment Suitable for limited space panel

Runtime Graph

Configuration

Packaging Detail

UPC 07498376351
Std. Pkg. Qty. 500
Std. Pkg. Volume (cf) 0.1912
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Compare
Remove All Items