The P10-10R-D Pan-Term® Terminal is a non-insulated, ring terminal. Brazed seam protects terminal barrel from splitting during the crimping process. Internal barrel serrations assure good wire contact and maximum tensile strength.
Stud Hole Size (In.) | #10 |
Stud Hole Size (mm) | 5 |
Stud Size | #10 |
Insulation Material | Non-Insulated |
Maximum Copper Conductor Size (AWG) | 10 |
Minimum Copper Conductor Size (AWG) | #14 |
Maximum Wire Size (AWG) | 10 |
Minimum Wire Size (AWG) | #14 |
Maximum Metric Conductor Size (mm²) | 6 |
Minimum Metric Conductor Size (mm²) | 2.5 |
Wire Strip Length (In.) | 9/32 |
Wire Strip Length (mm) | 7.1 |
Standards Met | UL Listed 587H E52164, CSA Certified LR31212, Military QPL AS7928 (MS20659-105) |
Base Material | Copper |
Maximum Voltage (V) | 2000 |
Finish/Coating | Tin-Plated |
Barrel Type | Standard |
Maximum Operating Temperature (°C) | 150 |
Maximum Operating Temperature (°F) | 302 |
Outer Diameter (In.) | 0.22 |
Outer Diameter (mm) | 5.6 |
Inside Diameter (In.) | 0.13 |
Inside Diameter (mm) | 3.3 |
Seam Type | Brazed |
Sub Brand | Pan-Term® |
Overall Length (In.) | 0.81 |
Overall Length (mm) | 20.6 |
Overall Width (In.) | 0.38 |
Overall Width (mm) | 9.7 |
Tongue Thickness (In.) | 0.04 |
Tongue Thickness (mm) | 1 |
Tongue Width (In.) | 0.38 |
Tongue Width (mm) | 9.7 |
Packaging Type | Box |
Product Type | Ring Terminal |
For Use With | CT-100, CT-200, CT-1570, CT-1701, CT-2300/ST (CD-550), CT-2500/L (CT-2570CH), & UP14ZLW (CD-570) |
Part Features | • Ring tongue design assures a secure connection in high vibration applications • Internal barrel serrations assure good wire contact and maximum tensile strength |
UPC | 07498380233 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.0348 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | BlackFin™ CT-2300 Video 16:9 BSN18-C | English | |
Videos | Success Depends on the Crimp Training Video 16:9 BS10-D | English | |
Part Drawings | Ring Terminals, Non-Insulated, #12-10 Part Drawing A41188 | English | |
Cross References | Terminal Military Cross Reference | English | |
Selection Guides | Terminal Tools Selection Guide | English |