Wi-Fi infrastructure connects numerous devices throughout your building and the wired infrastructure is key to ample bandwidth to keep everything and everyone connected.
Today’s buildings require more than Wi-Fi. Distribute wireless antenna signals inside your building to provide occupants with data and voice connectivity.
Wi-Fi infrastructure connects numerous devices throughout your building and the wired infrastructure is key to ample bandwidth to keep everything and everyone connected.
Today’s buildings require more than Wi-Fi. Distribute wireless antenna signals inside your building to provide occupants with data and voice connectivity.
Panduit smart building solutions meet applicable networking standards and guidelines from industry alliances, giving you confidence your installation will perform as expected.
The industry’s smallest-diameter cable, Vari-MaTriX HD Category 6A cable is rated to 75°C, effectively mitigating heat rise in Power over Ethernet applications.
Efficiently connect wireless access points and other devices directly to your horizontal cable with field terminated plugs, saving time and money over traditional installations.
Did you know that PoE causes a small arc inside the jack every time a connector is plugged or unplugged while under load? Our jacks are designed to keep this arc away from contact points so performance is not impacted.
Designed for smart building applications, 22 AWG copper cable is ideal for high-power PoE applications, maximizing power delivered to end devices and enabling great power efficiency.
Power remote radios for distributed antenna systems and other in-building wireless applications with Panduit Fault Managed Power System, the first UL-certified Class 4 power system in the market.
Connect your in-building wireless systems with industry-leading fiber optic cabling available in a wide variety of fiber counts to meet your application.
Universities are at the forefront when it comes to the demand for wireless connectivity. Students today move into student housing with not just a laptop and smart phone, but wireless printers and televisions and gaming systems and tablets and more. When Purdue University needed to upgrade their wireless capacity, they turned to Panduit for an infrastructure that could support their student body.
Let’s talk about your wireless connectivity.