Our lay-in grounding lug simplifies the grounding process, eliminating the need for pre-drilling and ensuring a secure connection. Long-lasting for harsh environment.
Submarca | StructuredGround™ |
Material | Aluminum |
Acabado/recubrimiento | Tin-Plated |
Longitud total (in) | 1.39 |
Longitud total (mm) | 35.3 |
Anchura total (in) | 0.5 |
Anchura total (mm) | 12.7 |
Altura total (in) | 0.96 |
Altura total (mm) | 24.4 |
Tamaño máximo compatible de conductor (AWG SOL) | 4 |
Tamaño máximo compatible de conductor (AWG STR) | 4 |
Tamaño mínimo compatible de conductor (AWG SOL) | 14 |
Tamaño mínimo compatible de conductor (AWG STR) | 14 |
Aplicación | Utility/Ground Grid |
Cumple las normas | UL467 and UL2703 |
Tipo de producto | Lay-In Lug |
Configuración |
---|
UPC | 61305689299 |
Cant. Pq. Est. | 25 |
Volumen Pq. Est. (cf) | 0.0035 |
Cant. Ct. Est. | 225 |
Volumen Pq. Est. (cf) | 0.0312 |
Product Bulletins | Lay-In Lugs for Grounding and Bonding Applications Product Bulletin GRCB14 | Inglés | |
Part Drawings | Lay-In Grounding Lug Part Drawing 01217NAB-DC | Inglés |