globe Middle East | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Product Type Slack Spool
Overall Width (In.) 3.2
Overall Width (mm) 82
Overall Height (In.) 5.4
Overall Height (mm) 136
Sub Brand Net-Access™
Color Black
Standards Met RoHS Compliant
Compatible Cabinet Type N-Type
Compatible Cabinet System Network Cabinet

Runtime Graph

Configuration

Packaging Detail

UPC 07498396607
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1456
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Compare
Remove All Items