Improve airflow and avoid damage from foot traffic or accidental disconnects by keeping cables organized and off the floor with our cable management bracket for S-type cabinets.
Product Type | Cable Management Bracket |
Overall Width (In.) | 7.3 |
Overall Width (mm) | 185.4 |
Overall Height (In.) | 72.71 |
Overall Height (mm) | 1846.8 |
Sub Brand | Net-Access™ |
Number of Rack Units | 42 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet Type | S-Type |
Compatible Cabinet System | Server Cabinet |
Configuration |
---|
UPC | 07498367095 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.4290 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Access™ S-Type Universal Cabinets Specification Sheet RKSP175--WW-ENG | English | |
Specification Sheets | Net-Access S-Type Cabinets | English | |
Part Drawings | 6" Cable Management Bracket - S2BRK6 | English | |
Part Drawings | 6" Cable Management Bracket - S2BRK6 | English | |
Part Drawings | 6" Cable Management Bracket - S2BRK6 | English | |
Installation Documents | Net-Access S-Type Cable Management Panel: CM615C | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |