The D-type cabinet is a secure, ventilated cabinet for servers and networking gear. Its design includes easy-access and adjustable shelves for optimal performance and efficiency.
Note | Sold in Asia Pacific, Middle East & Africa Only |
Sub Brand | Net-Verse™ |
Product Type | D-Type Cabinet |
Rear Door Type | Door Split Hinged |
Front Door Type | Door Single Hinged |
Color | Black |
Material | Steel |
Overall Depth (In.) | 50.6 |
Overall Depth (mm) | 1200 |
Overall Width (In.) | 31.5 |
Overall Width (mm) | 800 |
Overall Height (In.) | 91.1 |
Overall Height (mm) | 2.311 |
Number of Rack Units | 48 |
Casters | Yes |
Static Load Capacity (kg) | 1.5 |
Static Load Capacity (lb) | 3.3 |
Rolling Load Capacity (kg) | 500 |
Rolling Load Capacity (lb) | 1.1 |
Finish/Coating | Powder-Coated |
Standards Met | EIA-310-E / TIA/EIA-942, RoHS Compliant, UL 2416 |
NEMA Rating | 1 |
Configuration |
---|
UPC | 61305679397 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 61.4709 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Verse™ D-Type Cabinets - DAE | English | |
Part Drawings | Net-Verse D-Type Cabinet 800 Wide x 42, 45, & 48 RU x 1000mm/1200mm Deep | English | |
Part Drawings | DAE8822 - DWG | English | |
Part Drawings | DAE8822 - DXF | English | |
Installation Documents | Net-Verse DAE Cabinet Installation Instructions | English |