This sealing grommet seals 1" x 4" cable pass-throughs, preventing hot air bypass to boost cooling efficiency and reduce energy costs. Black, with airtight fabric and cinch tie.
Product Type | Cabinet Sealing Grommet |
Compatible Rack System | 19 |
Overall Depth (In.) | 1.71 |
Overall Depth (mm) | 43.4 |
Overall Width (In.) | 6.35 |
Overall Width (mm) | 161.2 |
Overall Height (In.) | 6.56 |
Overall Height (mm) | 166.6 |
Color | Black |
Sub Brand | Net-Access™ |
Standards Met | RoHS Compliant |
Accessory Type | Cabinet Sealing Grommet |
Configuration |
---|
UPC | 07498302445 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0411 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4109 |
Part Drawings | Pass Thru Cool Boot Assembly - CVPTB1X4 | English | |
Installation Documents | S Type Dynamic Cabinet Pass Thru Cool Boot Assembly: V00029EV | English |