The TX6A™ Cat 6A U/UTP copper cable is constructed of 23 AWG copper conductors with HDPE insulation. The conductors are twisted in pairs with an alien crosstalk barrier. All four pairs are surrounded by a HDPE flame-retardant jacket. The white, LSZH (IEC 60332-1, EuroClass Dca-s2,d2,a1) cable is supplied 305 meters (1,000 feet) to a reel.
Note | Available in Asia Pacific, EMEA and Latin America |
Environment | Indoor |
Performance Level | Category 6A |
Cable Construction | U/UTP |
Flammability Rating | LSZH-1 (IEC 60332-1) |
EuroClass Rating | Dca-s2,d2,a1 |
Resistance Properties | Flame-Resistant |
Jacket Material | High-Density Polyethylene |
Nominal Cable Outside Diameter (In.) | 0.28 |
Nominal Cable Outside Diameter (mm) | 7.2 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 122 |
Minimum Operating Temperature (°C) | -20 |
Minimum Operating Temperature (°F) | -4 |
Maximum Installation Temperature (°C) | 60 |
Maximum Installation Temperature (°F) | 140 |
Minimum Installation Temperature (°C) | 0 |
Minimum Installation Temperature (°F) | 32 |
Sub Brand | Pan-Net® |
Maximum Installation Tension (lb) | 25 |
Maximum Installation Tension (N) | 110 |
Bend Radius (In.) | 1.12 |
Bend Radius (mm) | 57.6 |
Number of Pairs | 4 |
Conductor Material | Copper |
Conductor Type | Solid |
Overall Length (m) | 305 |
Conductor Gauge (AWG) | 23 |
Conductor Gauge (mm) | 0.57 |
Insulation Material | Polyethylene |
Acidity Rating | a1 |
Insulation Diameter (In.) | 0.05 |
Insulation Diameter (mm) | 1.2 |
Maximum Voltage (V) | 80 |
Standards Met | RoHS Compliant |
Color | White |
Flaming Droplets Rating | d2 |
Overall Length (ft.) | 1000 |
Packaging Type | Reel |
Product Type | Copper Cable |
Smoke Rating | s2 |
EuroClass Flame Rating | Dca |
UPC | 61305636526 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.7521 |
Std. Ctn. Qty. | 24 |
Std. Ctn. Volume (cf) | 42.0500 |
Specification Sheets | TX6A™ Unshielded Category 6A TX6A™ Unshielded Category 6A Specification Sheet COSP505--WW-ENG | English | |
Certificate | Test Verification of Conformity: 103374393CRT-001c | English | |
Certifications | Declaration of Performance: PAN-DOP-CH006 | English |