globe Middle East | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Note Rated IP 56.
Product Type Faceplate
Number of Ports 4
Module Type Mini-Com®
Sub Brand Pan-Net®
Material Polycarbonate
Color International Gray
Identification Type Adhesive Label
Outlet Orientation Sloped
Overall Depth (In.) 2.19
Overall Depth (mm) 55.62
Overall Width (In.) 3.07
Overall Width (mm) 77.97
Overall Height (In.) 5.73
Overall Height (mm) 145.54
Gang Opening Type Single Gang
Mount Orientation Vertical
Standards Met RoHS Compliant

Runtime Graph

Configuration

Packaging Detail

UPC 07498385445
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0347
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.3474

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Compare
Remove All Items