Our optimum laser/inkjet component label provides professional identification for patch panels, faceplates, and other network hardware, offering compatibility with various printing methods.
Label Dimensions (In.) | 2.61W x 0.35H |
Product Type | Component Label |
Color | White |
Material | Polyester |
Finish/Coating | Non-Adhesive |
Printer Type | Laser/Inkjet |
For Use With | Use for Identifying Patch Panels, Faceplates, Punchdown Blocks and Other Network Systems Hardware |
Standards Met | RoHS Compliant |
Overall Width (In.) | 2.61 |
Overall Width (mm) | 66.3 |
Overall Height (In.) | 0.35 |
Overall Height (mm) | 8.9 |
Label Application | 4-Port Identifier |
Configuration |
---|
UPC | 07498344241 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.1497 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.7483 |
Specification Sheets | NetKey™ Modular Furniture Faceplates – Standard Openings Specification Sheet COSP645 | English | |
Part Drawings | C261X035Y1J Optimum Laser/Inkjet Component Label Part Drawing C10166 | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Technical References | GMY8 - Technical Data Sheet For Non-Adhesive Polyester Component Labels | English |