For high-security environments, our lock-in device allows for deeper jack mounting and concealed locking mechanism increases the security of your network connections, preventing unauthorized access.
Mount Method | Super Recessed |
Color | Red |
Material | Polycarbonate |
Overall Depth (In.) | 0.81 |
Overall Depth (mm) | 20.5 |
Overall Width (In.) | 0.55 |
Overall Width (mm) | 13.9 |
Includes | (100) Devices, (5) Keys |
Overall Height (In.) | 0.74 |
Overall Height (mm) | 18.7 |
Product Type | Lock-In Device |
Configuration |
---|
UPC | 61305676453 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0737 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7368 |
Specification Sheets | RJ45 Lock-In Device Specification Sheet COSP479—WW-ENG | English | |
Specification Sheets | Dispositivo de Fijación RJ45 Hoja de Especificaciones COSP479--WW-SPA | Spanish (Español) | |
Videos | Physical Security Devices Spotlight Video V6 | English | |
Part Drawings | Super Recessed Lock-In Drawing | English | |
Installation Documents | Installation Plug Lock-In Device. | English | |
Selection Guides | Network Infrastructure Security Solution Selection Guide COSG27 | English |