globe Middle East | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Product Type Rear Cable Manager
Sub Brand QuickNet™
Color Black
Overall Depth (In.) 9.56
Overall Depth (mm) 242.9
Overall Width (In.) 19.12
Overall Width (mm) 485.6
Overall Height (In.) 1.08
Overall Height (mm) 27.4
Resistance Properties Flame-Resistant
Application Cable Management

Runtime Graph

Configuration

Packaging Detail

UPC 07498320729
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.2505
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 2.5047
Compare
Remove All Items