Organize and protect up your fiber optic splices in data centers with our fiber splice tray, used for wall mount and rack enclosure systems.
Product Type | Fiber Splice Tray Kit |
Sub Brand | Opticom® |
Color | Black |
Material | Aluminum |
Overall Depth (In.) | 12 |
Overall Depth (mm) | 304.8 |
Overall Width (In.) | 6.26 |
Overall Width (mm) | 159 |
Overall Height (In.) | 0.45 |
Overall Height (mm) | 11.43 |
Standards Met | RoHS compliant |
Application | Fiber splice tray kit |
Configuration |
---|
UPC | 61305658306 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1236 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.7415 |
Product Bulletins | Guía de Conectividad del Centro de Datos FBCB49 | Spanish (Español) | |
Specification Sheets | HD Fusion Fiber Wall Mount Splice Enclosure Spec Sheet FBSP162 | English | |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Part Drawings | Splice Tray Unit 48 Fusion Splices Part Drawing 17F088AX-DC | English | |
Installation Documents | HD Fusion Splicing Enclosure: FS144 | English | |
Installation Documents | HD Fusion Splice Tray Kit Installation Instruction FS143B | English | |
Installation Documents | Kit de Bandeja de Empalme HD Fusion Instrucciones de Instalación FS143-SPA | Spanish (Español) | |
Technical References | Fusion Splicing with Panduit Products Technical Reference FBAG05--SA-ENG | English | |
Technical References | Empalme por Fusión con Productos Panduit Referencia Técnica FBAG05--SA-SPA | Spanish (Español) |